Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
WITTENSTEIN
Description
cyber® force line - with ball screw
Bill of material
CFLA-105H6W1-RT0B-10K10BS-A00
Order number
CFLA-105H6W1-RT0B-10K10BS-A00
Size
105 mm
DC bus voltage
560 (voltage-resistant up to 750) Vdc
Electrical connection
Angled integral socket, 2-cab
Pin assignment
WITTENSTEIN alpha Standard with temperature sensor in signal line
Siemens compatible
WITTENSTEIN alpha Standard with temperature sensor in power cable
Rockwell kompatibel
B&R kompatibel (auf Anfrage)
Schneider compatible
Beckhoff compatible
Bosch Rexroth kompatibel
Rotary encoder
Resolver, 2-poles
EnDat 2.2 Absolut, Multiturn
HIPERFACE Absolut, Multiturn
Drive CliQ, absolut, multiturn
Brake
Without
With
Protection class housing
Extended (IP65)
Spindle pitch
10
25
mm
Spindle type
KGT
Stroke
100
200
300
400
mm
Anti-twist device
with linear guiding and with anti-twist protection
Type of lubrication
Standard lubrication
Position of rod
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
mm
force constant
0.940 kN/A
Voltage constant
0.877 Vs/mm
Max. power
8263 W
Max. push force
25 kN
Max. current
28.5 A
Continuous stall force
6.2 kN
Continuous stall current
6.6 A
No-load speed
581 mm/s
Rated power
2948 W
Rated force
5.9 kN
Rated current
5.6 A
Rated speed
500 mm/s
Mechanical speed limit
500 mm/s
Characteristic
Open PDF
Manufacturer
WITTENSTEIN
Preview and CAD generation
Previews
3D
2D