Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
WITTENSTEIN
Description
axenia value - Rotary servo actuator in Hygienic Design
Bill of material
AVF 12BS-010TH01-5RPKBCK01-G02 (CAPO_AVxBU-PH015-5HF1-L020B000CASI_AVxBR-PH000-0HF1-L020B000)
Ordering code
AVF 12BS-010TH01-5RPKBCK01-G02
Size
1
Ratio
10
16
20
25
Stator length
30
mm
Stator outer diameter
53
mm
Characteristics
Standard
Gearbox model
HIGH FORCES
Lubrication
Food-grade grease
Output shape
Smooth shaft
Shaft with key
Backlash
Standard
Operating voltage
320
560
V
Encoder
Resolver, 2-pin
EnDat 2.1 absolute, singleturn
EnDat 2.1 absolute, multiturn
EnDat 2.2 absolute, singleturn
EnDat 2.2 absolute, multiturn
Hiperface absolute, singleturn
Hiperface absolute, multiturn
Hiperface DSL absolute, singleturn
Hiperface DSL absolute, multiturn
Rockwell Hiperface absolute, singleturn
Rockwell Hiperface absolute, multiturn
Rockwell Hiperface DSL absolute, singleturn
Rockwell Hiperface DSL absolute, multiturn
Temperature sensor
PTC
PT1000
Winding code
K
Brake type
With brake
Without brake
Cooling
Natural convection cooling
Electrical connection
Cable gland, 2-cable
Alignment to flange
0 °
Pin assignment
Temperature sensor in signal cable or hybrid cable
Temperature sensor in power cable
Generation / special identifier
Generation 2 / standard
Power cable/Hybrid cable
CAPO_AVxBU-PH015-5HF1-L020B000
Cable length
2
5
10
15
20
25
30
m
Cable cross section
1.5 mm2
Signal cable
CASI_AVxBR-PH000-0HF1-L020B000
Cable length
2
5
10
15
20
25
30
m
Cable cross section
Not applicable mm2
Max. acceleration torque
20.2
Nm
Continuous stall torque
4.50
Nm
Brake holding torque
7.8
Nm
Max. output speed
600
rpm
Speed limit for T2B
600
rpm
Max. motor acceleration torque
2.10
Nm
Max. motor acceleration current
6.06
Aeff
Stall current motor
1.37
Aeff
Max. backlash
10 arcmin
Torsional rigidity
2.0
Nm/arcmin
Max. axial force
1000
N
Max. lateral force
1600
N
Max. tilting moment
104.5
Nm
Service life
>20000 h
Weight
5.65
kg
Ambient temperature
-18 to +40 °C
Lubrication
Lubricated for life
Insulating material class
F
Protection class
IP 69X
Mass moment of inertia
0.22
kgcm2
Applicable standards
EC Machinery Directive, UK Supply of Machinery (Safety) Regulations, RoHS, UK-RoHS, REACH
Customs tariff number
85015100
Customs tariff number description
Multi-phase AC motors with a power of > 37.5 W to 750 W
Homepage
https://www.wittenstein.de
Approvals
cURus
Manufacturer
WITTENSTEIN
Preview and CAD generation
Previews
3D
2D