Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® dynamic actuator R - brushless servo motor with gearbox
Bill of material
ARSQ016B-010C-8C1BS-HF0DSN-BUN-S/L-KABEL-016HF-0500-BFS0-11/3 (MN 5001xxxx-xx-x + MN 50013347-00-0)
Order number
ARSQ016B-010C-8C1BS-HF0DSN-BUN-S/L-KABEL-016HF-0500-BFS0-11/3
Material number
MN 5001xxxx-xx-x + MN 50013347-00-0
Product family
cyber® dynamic actuator R
Size
mm
Design
Encoder
Motor cable electrical interface
Brake
Number of stages
Gear ratio
Gear type
Motor cable length
m
Shaft design
D shaft
Weight*
0.14 kg
Maximum axial force
10 N
Maximum lateral force
30 N
DC bus voltage
48 Vdc
Torque constant
0.09 Nm/A
Voltage constant
0.08 Vs
Actuator constant
0.02 Nm⁄√W
Maximum power
26 W
Maximum torque
0.1 Nm
Maximum current
1.1 A
Continuous stall torque
0.03 Nm
Continuous standstill current
0.3 A
No-load speed
5730 min-1
Rated power
3.0 W
Rated torque
0.02 Nm
Rated current
0.3 A
Rated speed
1500 min-1
Inertia actuator
2.16E-06 kgm^2
Gear efficiency
82 %
Mechanical speed limit
1500 %
Applicable Standards
CE, REACh, RoHS
Customs tariff number
85011010
Customs tariff number Description
Synchronous motors with a power of <= 18W
Characteristic
Open PDF
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices