Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® kit line large - Frameless servo motors
Bill of material
CKLC290B-050L-015SE-NN0NSZ-NNN
Product family
cyber® kit line large
Order number
CKLC290B-050L-015SE-NN0NSZ-NNN
Size
mm
Length
mm
DC bus voltage
560 Vdc
Torque constant
16.0 Nm/A
Voltage constant
13.0 Vs
Motor constant
6.4 Nm/√W
Ambient temperature
30 °C
Maximum winding temperature
155 °C
Thermal resistance
0.05 K/W
Minimal flow rate
7 l/min
Maximum power
11.9 kW
Maximum torque
580 Nm
Maximum current
33 A
Continuous stall torque
255 Nm
Continuous stall current
16 A
No-load speed
364 min-1
Rated power
7.7 kW
Rated torque
255 Nm
Rated current
16 A
Rated speed
290 min-1
Motor terminal resistance
4.12 Ω
Motor terminal inductance
15.44 mH
Electrical time constant
3.75 ms
Number of pole pairs
28
Inertia active part
0.0780 kgm2
Mass active part
16 kg
Stator outer diameter
310 mm
Stator length
90 mm
Stator stack length
60 mm
Winding head length A-side
7.8 mm
Winding head length B-side
17.0 mm
Stator inner diameter
254 mm
Rotor inner diameter
220 mm
Rotor length
61 mm
Strand length
2000 mm
Applicable Standards
CE, REACh, RoHS
Customs tariff number Description
Parts, use solely or principally with electric motors, electric generating sets, rotary converters
Characteristic
Open PDF
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices