Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® kit line medium - Frameless servo motors
Bill of material
CKLC100K-030C-1D3BC-NN0ASW-NNN
Product family
cyber® kit line medium
Order number
CKLC100K-030C-1D3BC-NN0ASW-NNN
Size
mm
Length
mm
Inner diameter
DC bus voltage
Vdc
Maximum power
3570 W
Maximum torque
16.00 Nm
Maximum current
120 A
Continuous stall torque
4.70 Nm
Continuous stall current
30.5 A
No-load speed
3565 min-1
Rated power
1214 W
Rated torque
3.50 Nm
Rated current
23.8 A
Rated speed
3300 min-1
Maximum winding temperature
155 °C
Stator outer diameter
100.0 mm
Winding head outer diameter A-side
97 mm
Winding head outer diameter B-side
97 mm
Stator length
63 mm
Stator stack length
30 mm
Winding head length A-side
19 mm
Winding head length B-side
14 mm
Stator inner diameter
71.3 mm
Rotor inner diameter
24 H9 mm
Rotor length
30 mm
Orientation angle
max. 60° °
Orientation angle
min. 13.9° °
Mass moment of inertia (rotor)
400 kgmm2
Mass active parts
1.5 kg
Torque constant
0.16 Nm/A
Voltage constant
0.13 Vs
Motor constant
0.54 Nm/√W
Ambient temperature
40 °C
Thermal resistance
0.81 K/W
Motor terminal resistance
0.06 Ω
Motor terminal inductance
0.10 mH
Electrical time constant
1.81 ms
Number of pole pairs
10
Inertia active part
2.7E-04 kgm2
Applicable Standards
CE, REACh, RoHS
Customs tariff number - code
85030099
Customs tariff number Description
Parts exclusively or mainly for electric motors, electric generators, power generating units
Characteristic
Open PDF
Characteristic for 560V
-
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices