Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® kit line small - Frameless servo motors
Bill of material
CKLC050B-010C-5C9BA-NN0ESW-NNN
Product family
cyber® kit line small
Order number
CKLC050B-010C-5C9BA-NN0ESW-NNN
Size
mm
Length
mm
Inner diameter
Rotor inner diameter
30 mm
DC bus voltage
Vdc
Encoder
Strand length
300 mm
Torque constant
0.07 Nm/A
Voltage constant
0.06 Vs
Motor constant
0.06 Nm/√W
Ambient temperature
25 °C
Maximum winding temperature
140 °C
Thermal resistance
1.80 K/W
Maximum power
304 W
Maximum torque
0.66 Nm
Maximum current
10.0 A
Continuous stall torque
0.35 Nm
Continuous stall current
5.8 A
No-load speed
7016 min-1
Rated power
205 W
Rated torque
0.35 Nm
Rated current
5.8 A
Rated speed
5631 min-1
Motor terminal resistance
1.07 Ω
Motor terminal inductance
0.338 mH
Electrical time constant
3.17 ms
Number of pole pairs
10
Inertia active part
8.45E-06 kgm2
Weight
0.12 kg
Stator outer diameter
50 mm
Winding head outer diameter A-side
50 mm
Stator outer diameter
48.5 mm
Stator length
23.2 mm
Additional stator length with Hall sensor
3.0 mm
Stator stack length
10 mm
Winding head length A-side
9.4 mm
Winding head length B-side
3.8 mm
Stator inner diameter
38.2 mm
Rotor length
15.5 mm
Additional rotor height with reverb
6.3 mm
Applicable Standards
CE, REACh, RoHS
Customs tariff number Description
Parts, use solely or principally with electric motors, electric generating sets, rotary converters
Characteristic
Open PDF
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices