Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
Shield clamp - Shield clamp SK 14
Bill of material
Schirmanschlussklemme SK 14 (MN 50020299)
Order number
Shield clamp SK 14
Material number
MN 50020299
Number of floors
1
Number of connections
1
Cable diameter
3 ... 14 mm
Colour
Silver color
Connection type
Screw connection
Screw thread
M4
Tightening torques
Max. 0.8 Nm
Weight
0.02 kg
Applicable Standards
REACh SVHC, China RoHS
Customs tariff number - code
85369010
Country of origin
Germany
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices