Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® dynamic actuator L - with ball screw
Bill of material
ALSR016B-010C-127BS-HF0SSN-CBN-S/L-KABEL-016HF-0500-BFS0-11/3 (MN 50017741-00-0 + MN 50013347-00-0)
Order number
ALSR016B-010C-127BS-HF0SSN-CBN-S/L-KABEL-016HF-0500-BFS0-11/3
Material number
MN 50017741-00-0 + MN 50013347-00-0
Product family
cyber® dynamic actuator L
Size
mm
Design
Encoder
Motor cable electrical interface
Brake
Spindle pitch
mm
Maximum stroke
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Motor cable length
m
Positioning accuracy
up to 0.05 mm
Repeatability
0.01 mm
Axial play
0.05 mm
Weight*
0.23 kg
Protection class cable outlet
54 IP
DC bus voltage
48 Vdc
Force constant
0.136 kN/A
Voltage constant
0.127 Vs/mm
Actuator constant
0.030 Nm⁄√W
Maximum power
19 W
Maximum push force
0.20 kN
Maximum current
1.5 A
Continuous stall force
0.05 kN
Continuous stall current
0.4 A
No-load speed
382 mm/s
Rated power
4.0 W
Rated force
0.04 kN
Rated current
0.4 A
Rated speed
100 mm/s
Inertia actuator
2.1E-07 kgm^2
Spindle efficiency
90 %
Mechanical speed limit
100 mm/s
Applicable Standards
CE, REACh, RoHS
Customs tariff number
85011010
Customs tariff number Description
Synchronous motors with a power of <= 18W
Characteristic
Open PDF
EDZ
WIT.ALSR016B-010C-127BS-HF0SSN-CBN-S%2FL-KABEL-016HF-0500-BFS0-11%2F3.edz
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices