Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® simco® drive 2 - servo drive
Bill of material
SIM2007D-CCS-ET00-0000-B0000 - CYDFW-ME-xx-xx-xx
Order number
SIM2007D-CCS-ET00-0000-B0000
Product family
cyber® simco® drive 2
Protection class
Rated output current
A
Fieldbus interface
Sealing cap connector
Firmware
Shield connection clamp
Safety Card
Supply voltage
+ 12 ... 60 Vdc
Rated current
7.5 A
Max. current
15 A
Rated power
375 W
Max. power
750 W
Communication
EtherCat, PROFINET RT/IRT, EtherNet/IP CIP Sync, Sercos III, CANopen
Commissioning
USB
Digital inputs
4
Digital outputs
2
Safety function
STO according to SIL 3
Brake control
Yes
Brake chopper
integrated, connection of a braking resistor possible
Technology functions
Motion Task
Weight
0.36 kg
Ambient temperature
0 ... 45 °C
Protection class
20
Approval
NRTL, CE, Functional Safety
Applicable Standards
CE, REACh, RoHS, cTUVus
Customs tariff number
85044085
Customs tariff number Description
Regulators, inverters, controllers
Encoder interface
EnDat 2.2, BiSS-C, SSI, Resolver, Sin/Cos-Encoder
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices