Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® dynamic system - Compact drive system
Bill of material
CDSR-040CHI0-00000-0LG-ETN-A00-CYDFW-ME-xx-xx-xx
Product family
cyber® dynamic system
Order number
CDSR-040CHI0-00000-0LG-ETN-A00
Size
40 mm
Design
Encoder
Communication
Firmware
Brake
Shaft seal
Sealing cap connector
Gear type
Number of stages
Gear ratio
Spindle type
Spindle pitch
Maximum stroke
mm
Stroke
mm
DC bus voltage
+12 ... 60 Vdc
Maximum torque
1.02 Nm
Continuous stall torque
0.32 Nm
Holding torque brake
0.36 Nm
No-load speed
5087 min-1
Rated current
2.9 A
Maximum current
11.5 A
Rated power
136 W
Maximum power
329 W
Maximum backlash
0 arcmin
Maximum push force
0.00
Continuous stall force
0.00 kN
Holding force brake
0.00 kN
Maximum speed
0 mm/s
Positioning accuracy
- mm
Repeatability
0.00 mm
Maximum axial force
0 N
Maximum lateral force
150 N
Weight
0.63 kg
Ambient temperature
40 °C
Lubrication
Food grade
Communication
EtherCat, PROFINET RT/IRT, EtherNet/IP CIP Sync, Sercos III, CANopen
Commissioning
USB
Digital inputs
2
Digital outputs
4
Safety function
STO according to SIL 3
Brake control
Not integrated
Technology functions
Motion Task
Approval
NRTL, CE, STO according to SIL3 / PL e
Applicable Standards
CE, REACh, RoHS, cTUVus
Customs tariff number - code
85015100
Customs tariff number Description
Motors <750 W
Characteristic
Open PDF
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices