Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® distribution box - Distribution module
Bill of material
CDB2015D-FCS-ET64-A00 (MN 50021139)
Order number
CDB2015D-FCS-ET64-A00
Material number
MN 50021139
Product family
cyber® distribution box
Sealing cap connector
Supply voltage
+12 ... +60 Vdc
Rated current (input)
30 A
Maximum current (input)
45 (for 5 s) A
Rated current (output)
15 A
Maximum current (output)
30 (for 5 s) A
Weight
750 g
Mounting position
any
Cooling
convection
Protection class
IP65
Ambient temperature
0 ... +55 °C
Pollution degree
2
Fieldbus interface
Ethernet-based
Input supply voltage
1
Output supply voltage
6
Inputs fieldbus interface
2
Outputs fieldbus interface
2
Connection of an external ballast resistor
No
Approval
NRTL, CE
Applicable Standards
CE, REACh, RoHS, cTUVus
Customs tariff number - code
85371098
Customs tariff number Description
Device combinations for power distribution for a voltage of ≤ 1,000 V
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices