Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® power supply - DIN rail power supplies
Bill of material
CPS1005E-CCA-A00 (MN 50020227)
Product family
cyber® power supply
Order number
CPS1005E-CCA-A00
Material number
MN 50020227
Nominal output current
A
Design
Nominal output voltage
24 Vdc
Input voltage
100-120 / 200-240 VAC
Input current
1.72 / 1.05 at 120 / 230 VAC A
Mains frequency
50-60 Hz
Efficiency
91.2 / 92.3 at 120 / 230 VAC %
Power losses
11.6 / 10.0 at 120 / 230 VAC W
Input inrush current
22.0 / 33.0 at 120 / 230 VAC A
Output voltage (adjustment range)
24 - 28 VDC
Output current (continuous)
5 - 4.3 A
Output current (short-term, up to 5s)
5 - 4.3 A
Output power (continuous)
120 W
Output power (short-term, up to 5s)
120 W
Weight
0.37 kg
Ambient temperature
-10...+70 °C
Protection class
20 IP
Approval
CE
Applicable Standards
CE, REACh, RoHS
Customs tariff number - code
85044082
Customs tariff number Description
Rectifier
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices