Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
WITTENSTEIN
Description
cyber® dynamic actuator L - with ball screw
Bill of material
ALSR016B-010C-127BS-HF0SSN-CBN-S/L-KABEL-016HF-0500-BFS0-11/3 (MN 50017741-00-0 + MN 50013347-00-0)
Order number
ALSR016B-010C-127BS-HF0SSN-CBN-S/L-KABEL-016HF-0500-BFS0-11/3
Material number
MN 50017741-00-0 + MN 50013347-00-0
Product family
cyber® dynamic actuator L
Size
17
22
32
40
mm
Design
Encoder
Incremental encoder
Absolute value encoder (single-turn)
Motor cable electrical interface
Open cable ends
Brake
Without
Spindle pitch
1
3
mm
Maximum stroke
30
120
mm
Stroke
mm
Motor cable length
0.5
3.0
m
Positioning accuracy
up to 0.05 mm
Repeatability
0.01 mm
Axial play
0.05 mm
Weight*
0.25 kg
Protection class cable outlet
54 IP
DC bus voltage
48 Vdc
Force constant
0.136 kN/A
Voltage constant
0.127 Vs/mm
Actuator constant
0.030 Nm⁄√W
Maximum power
19 W
Maximum push force
0.20 kN
Maximum current
1.47 A
Continuous stall force
0.05 kN
Continuous stall current
0.39 A
No-load speed
382 mm/s
Rated power
4.0 W
Rated force
0.04 kN
Rated current
0.37 A
Rated speed
100 mm/s
Inertia actuator
8.6E-06 kgm^2
Spindle efficiency
90 %
Mechanical speed limit
100 mm/s
Applicable Standards
CE, REACh, RoHS
Customs tariff number
85011010
Customs tariff number Description
Synchronous motors with a power of <= 18W
Characteristic
Open PDF
Manufacturer
WITTENSTEIN
Preview and CAD generation
Previews
3D
2D