Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® TAS actuator 2 - Servo actuator for automated guided vehicles
Bill of material
TAS2085A-040B-012BS-IK1NNN (MN 50023846-00-0)/CASYST-TAS2085-L0500-CLCNCN (MN 50024166-00-0)
Product family
cyber® TAS actuator 2
Order number
TAS2085A-040B-012BS-IK1NNN
Material number
MN 50023846-00-0
Wheel
Wheel type
Gear ratio
11.75
Cable configuration
Standard
Cable length
0.5 m
Wheel diameter
180 mm
Wheel width
80 mm
DC bus voltage
48 Vdc
Torque constant
1.88 Nm/A
Voltage constant
1.58 Vs
Actuator constant
4.96 Nm/W
Maximum power
1421 W
Maximum torque
204.0 Nm
Maximum current
130 A
Continuous stall torque
56 Nm
Continuous stall current
32.0 A
No-load speed
312 min-1
Rated power
1265 W
Rated torque
45.0 Nm
Rated current
25.0 A
Rated speed
269.0 min-1
Weight
14.9 kg
Applicable Standards
CE, REACh, RoHS
Customs tariff number code
85015220
Customs tariff number Description
Motors > 750W to 7.5kW
Characteristic
Open PDF
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices